Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

LSZH Low Loss Flexible Cable Assemblies

Pasternack’s LSZH (Low Smoke Zero Halogen) low-loss flexible cable assemblies are designed to meet fire and environmental safety requirements while maintaining high performance. These cables are commonly used in applications requiring reliable, low-loss signal transmission with enhanced safety compliance. Ideal for industries such as communications, aerospace, defense, and research laboratories, these assemblies offer superior shielding and flexible configurations to meet diverse connectivity needs.

Enhancing Signal Integrity with LSZH Low Loss Cable Assemblies

Check Mark

Immediate Availability

Pasternack’s LSZH low loss cable assemblies are in stock and ready to ship with no minimum order quantity.

Check Mark

Fire and Environmental Safety Compliance

These cables provide enhanced fire resistance and eliminate harmful emissions, making them suitable for critical applications.

Check Mark

High Performance and Durability

Featuring double-shielded construction, for excellent signal integrity, corrosion resistance, and long-term reliability.

LSZH Low Loss Flexible Cable Assembly Features

LSZH Jacket for Safety

Compliant with fire safety regulations, reducing hazardous emissions in confined spaces.

Low Loss Flexible Design

Engineered to minimize signal loss while maintaining flexibility for easy installation.

LSZH Low Loss Flexible Cable Assemblies featured product image

Double Shielded for Signal Integrity

Enhanced shielding minimizes electromagnetic interference (EMI) for superior performance.

Multiple Connector Configurations

Available with various connector series, including SMA, Type N, and more, to support diverse applications.