In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MIL-STD-1553 TRB Adapters

Pasternack's MIL-STD-1553 TRB adapters are essential tools for any rigorous testing environment. Uniquely designed to facilitate the sharing of one input signal across two output connections, our TRB adapters can also reverse the process, merging two inputs into one output. Built with robust materials and compliant with RoHS standards, our MIL-STD-1553 interconnects offer a reliable solution for advanced signal overlay and distribution.

Signal Management Simplified with MIL-STD-1553 TRB Adapters

Check Mark

Availability

Pasternack’s MIL-STD-1553 TRB interconnects are in-stock and ready to ship with no minimum order quantities.

Check Mark

Twinax Connectivity

Twinax connectivity provides superior signal integrity for data transmission tasks in high-frequency applications.

Check Mark

Subminiature Design

The compact, subminiature design of our adapters maximizes space efficiency without compromising on performance, ideal for high-density environments.

1553 TRB Adapter Features

RoHS Compliant

Pasternack's MIL-STD-1553 TRB interconnects are RoHS compliant, ensuring safe and environmentally friendly usage.

Robust Design

Our adapters are engineered with a sturdy and durable design, offering the resilience necessary for high-stakes testing environments.

Ease of Use

Simplifying complex processes, our TRB Adapters offer ease of use, making it seamless to share one input signal across two output connections or vice versa.

Versatile Signal Handling

Our adapters are capable of either distributing one input signal into two outputs or combining two inputs into one output, offering versatility in your signal management.