Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Right Angle 1.85mm RF Adapters

We offer a range of in-stock, high frequency right angle 1.85 mm RF adapters
to address SATCOM, test and measurement, R&D, military and aerospace applications

New Right Angle 1.85mm Adapters are perfect for tight fit, high frequency applications

Right Angle Design

These adapters are perfect for confined/tight space applications

High Frequency Support

Broadband mode free operation to 67 GHz

Only Intermateable with 2.4mm Connectors

Prevents mixing with lower precision connectors causing potential harm

Features

Robust Stainless-Steel Body

Rugged passivated stainless steel stands up to repeated mating

Multiple Male/Female Options

Gender variations allow for easy connectivity to multiple devices or cables

Low VSWR

Max VSWR of 1.35:1

Highly Repeatable Mating

50 uin plating

View all our legacy 1.85mm Adapters