In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low PIM 7/16 DIN Connector Series Introduced

 

Pasternack Enterprises Introduces 7/16 DIN Connectors with Low PIM

Pasternack 7/16 DIN Connector with Low PIM

Pasternack introduces its new 7/16 DIN series of coaxial connectors designed specifically to terminate to the LMR series of cable using standard LMR® trimming and crimp tooling. Our 7/16 DIN low PIM connector series are ideal for field installations and widely used in high power wireless, WiFi & GSM base station applications.


Low PIM (Passive Intermodulation Distortion) 7/16 DIN connectors are designed for 50 ohm applications where intermodulation distortion is a concern. The low PIM 7/16 connector body is brass with white bronze plating for greater durability and corrosion resistance, and the contacts are silver-plated with no nickel undercoat. These Type 7/16 DIN low PIM connectors are fully interchangeable with any type 7/16 DIN connector that is designed to IEC-169-4 / CECC 22-190 / DIN 47223 / VG 95250 specifications. Pasternack offers seven different mechanical packages of low PIM 7/16 DIN connectors in straight, right angle and bulkhead configurations. These products are available for same day shipment in component-form or as part of a cable assembly. Cable assemblies can be ordered using Pasternack's on-line "coax cable assembly wizard.


All low PIM 7/16 DIN connector product combinations are in full production and stocked at the factory to support same day shipment. Use Pasternack's on-line selection guide for complete specifications at www.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email at sales@pasternack.com.


LMR® is a registered trademark of Times Microwave Systems.