In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pasternack Introduces New Low PIM Type N Connector Series


Low PIM Connectors in N Type are Now Available from Pasternack Enterprises


Pasternack's Type N low PIM (Passive Intermodulation Distortion) connector series is designed for 50 ohm applications where intermodulation distortion is a concern. The low PIM Type N connector body is brass with white bronze plating for greater durability and corrosion resistance, and the contacts are gold-plated with no nickel undercoat.

These Type N low PIM connectors are fully interchangeable with any type N connector that is designed to the standard MIL-C39012 specification. Pasternack offers seven different mechanical packages of low PIM Type N connector in straight and bulkhead configurations. These products are available for same day shipment in component-form or as part of a cable assembly. Cable assemblies can be ordered using Pasternack's on-line "coax cable assembly wizard".


All low PIM N type connector combinations are in full production and stocked at the factory to support same day shipment. Pricing is for 100 pieces of the straight male configuration. Use Pasternack's on-line selection guide for complete specifications at 
www.pasternack.com. For additional support for the Type N connector in a low PIM design, contact Pasternack by phone at (866) 727-8376 or by email at sales@pasternack.com.