Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pasternack Introduces New Series of 26.5 GHz Armored Test Cables
 

26.5 GHz Armored Test Cables

Pasternack introduces their new PE315 & PE317 series of 26.5 GHz test cables which are designed to withstand harsh environments making them ideally suited for environmental test applications.


Pasternack’s PE315 & PE317 RF test cable series offer high phase stability with low PTFE loss, and the solid center conductor ensures low insertion loss while providing outstanding phase and amplitude stability. Durable passivated stainless steel connectors ensure secure matings over and over again, while external armoring removes any excessive bending radius. Temperature performance from -55ºC to +165ºC makes these test cables perfect for environmental test systems.  


PE315 rugged 26.5 GHz test cables are terminated with male 3.5mm connectors while PE317 test cables are terminated with both a male and female 3.5mm connector. All test cables for up to 26.5 GHz are offered in standard cable lengths of 24 / 36 / 72 inches and are available for same-day shipment.


Pasternack armored test cable series is stocked at the factory to support same-day shipment, with real-time pricing and inventory stock available online atwww.pasternack.com.  Pricing is as low as $595 (US) for 24” length test cable assemblies terminated with male 3.5mm connectors in single piece quantities.  Use Pasternack’s online selection guide for complete specifications and to buy online at www.pasternack.com. For additional support, contact Pasternack toll-free by phone at (866) 727-8376 or by email at sales@pasternack.com.