We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Reverse Polarity N Series Coax Connector Introduced by Pasternack

 

Reverse Polarity N Series Connectors and Adapters from Pasternack Enterprises Introduced

 

Irvine, CA January 23, 2006 Pasternack Enterprises Inc. announced today it has launched its new line of reverse polarity N Series connectors and adapters.  Pasternacks RP N male connectors and adapter ends have a female contact and the RP N female connectors and adapter ends have a male contact. This reversed interface system is used in applications where it is necessary to eliminate any mismatching from mating with a standard connector. The reversed interface is the only difference from the standard N-type, as both Pasternack N and RP N products are still rugged, weatherproof 50 Ohm connectors featuring a voltage rating of 1,000 VRMS and a frequency range up to 11 GHz. The crimp attachment allows quick and easy assembly to a wide variety of cables.

 

 

Specifications

Impedance

50 Ohms

Frequency Range

0-11 GHz

Voltage Rating

1,000 VRMS

RoHS Compliant?

Yes

MIL-SPEC

MIL-C-39012

Tempepature Range

-65 C to + 165C

 

Reverse Polarity N-series Adapters

FROM

TO

Part Number

N Female

RP N Male

PE9770

N Male

RP N Female

PE9771

RP N Male

RP N Male

PE9772

RP N Female

RP N Female

PE9773

 

 

About Pasternack Enterprises, Inc.

Founded in 1972, Pasternack has the broadest in-stock offering of connectors, adapters, attenuators, and other RF and Microwave electronic devices in the industry, and all available for same-day shipping. In addition, the company provides value-added RF/Microwave and Fiber Optic cable assemblies, with custom and standard configurations also available for same-day shipping. With the industrys largest off-the-shelf inventory available for immediate delivery, Pasternack has become The Reliable Source for customers within multiple markets, including the telecommunications, instrumentation, computers and computer peripherals, military, consumer electronics, transportation, industrial equipment and medical equipment markets.

 

For more information about Pasternack Enterprises Inc., go to www.pasternack.com or call Toll-Free at 866-PASTERNACK (866-727-8376) in the USA or +1 949-261-1920 internationally.