Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Coax Connector Series Introduced by Pasternack


 

New Mini SMP connectors are 70% smaller for High Speed and High Density Applications

 

The new Mini SMP Connectors from Pasternack offer extremely small packages that are about 70% smaller  than standard SMP connectors. Satisfying the growing demands for higher densities, the Mini SMP offers designers the best solution for their high-density and tight-spaced applications. 

 

The Mini SMP Connectors are ideal interconnect solutions to fit PC-Board-to-Board applications and Cable-to-board applications.  Several packages are available to satisfy requirements for both male & female connections in high-density PCB Vertical Mount, PCB Edge-Mount, Straight-Cable, and Right-Angle-Cable Packages.  These mini SMP connectors are rated to 65GHz for 50 ohms with high speed operation ranging from 10 to 40 Gbits. These products are available in component-form or as part of complete custom cable assemblies which can be ordered using Pasternacks on-line coax cable assembly wizard allowing same day shipment of connector / cable solutions.

 

All mini SMP product combinations are in full production and stocked at the factory to support same day shipment.  Pricing is as low as $12.97 for 25-49 pieces of the PCB-Edge-Mount Connector.  Use Pasternacks on-line selection guide for complete specifications at www.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email atsales@pasternack.com.