In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Mini SMP Coax Connector Series Introduced by Pasternack


 

New Mini SMP connectors are 70% smaller for High Speed and High Density Applications

 

The new Mini SMP Connectors from Pasternack offer extremely small packages that are about 70% smaller  than standard SMP connectors. Satisfying the growing demands for higher densities, the Mini SMP offers designers the best solution for their high-density and tight-spaced applications. 

 

The Mini SMP Connectors are ideal interconnect solutions to fit PC-Board-to-Board applications and Cable-to-board applications.  Several packages are available to satisfy requirements for both male & female connections in high-density PCB Vertical Mount, PCB Edge-Mount, Straight-Cable, and Right-Angle-Cable Packages.  These mini SMP connectors are rated to 65GHz for 50 ohms with high speed operation ranging from 10 to 40 Gbits. These products are available in component-form or as part of complete custom cable assemblies which can be ordered using Pasternacks on-line coax cable assembly wizard allowing same day shipment of connector / cable solutions.

 

All mini SMP product combinations are in full production and stocked at the factory to support same day shipment.  Pricing is as low as $12.97 for 25-49 pieces of the PCB-Edge-Mount Connector.  Use Pasternacks on-line selection guide for complete specifications at www.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email atsales@pasternack.com.