In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

New Line of QMA Connectors Introduced by Pasternack

QMA Coaxial Connectors Provide Fast Interconnections with High Power Low Loss RF Performance up to 18GHz

 

Pasternacks QMA coaxial connectors are SMA interface connectors that are manufactured and tested to QLF specifications for quick and easy connecting and disconnecting. This QMA connector allows greater density of connectors, and faster connecting and installation times. The electrical performance benefits of our QMA products include low loss RF performance from DC to 18 GHz for 50 Ohm applications.

 

Our new QMA connector series are ideal interconnect solutions to fit a wide range of applications requiring High-Density and Fast-Disconnect packages including:  Wire Connections (Straight & Right Angle); Bulkhead Connections; and PCB Thru-Hole-Mount / Surface-Mount Packages (Vertical, Right Angle and Edge-Card Packages).  These connectors are rated for up to 18GHz for 50 ohm applications with low RF Losses. Similar to SMA Connectors, the QMA connectors also offer high power capability, giving this series of connectors significant advantages over other quick disconnect connectors.  These products are available in component-form or as part of complete custom cable assemblies which can be ordered using Pasternacks on-line COAX CABLE ASSEMBLY WIZARD allowing same day shipment of connector / cable solutions.

 

All Product combinations are in full production and stocked at the factory to support same day shipment.  Pricing is as low as $5.57 for 1000 pieces of the Vertical Thru-Hole PCB-Mount Connector.  Use Pasternacks on-line selection guide for complete specifications atwww.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email at sales@pasternack.com.