Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Omni-Directional Antennas

Pasternack provides a wide range of RF and microwave omni-directional/vertical antennas that find applications in various industries. These antennas are utilized in PCS/cellular networks, base stations, land mobile radio (LMR) applications, GPS systems, critical response communication, and more. Pasternack serves as a reliable source for all your RF and microwave omni-directional vertical antenna requirements.

The selection of omni-directional vertical antennas offered by Pasternack includes medium gain fixed antennas, mobile antennas, low gain portable antennas, and rubber duck antennas. These antennas are designed with rugged construction to withstand harsh environments and are UV resistant, making them suitable for base stations and other demanding applications. Pasternack's omni-directional antennas operate across a wide frequency range from 40 MHz to 5.85 GHz, specifically designed for C-Band, VHF, UHF, ISM, GSM, WiMAX, Wi-Fi, iDEN, PCS, UMTS, or dual-band cellular frequency bands.

All RF and microwave omni-directional vertical antennas are stocked and shipped on the same day from Pasternack's ISO 9001:2015 certified facility. With an extensive inventory of RF and microwave components, Pasternack ensures availability and prompt delivery. In addition, their team of expert technical support and friendly customer service personnel is always ready to assist you. You can reach out to them via email at sales@pasternack.com and techsupport@pasternack.com, or call 866-912-5582 (US and Canada) or +1-949-261-1920 (International).