In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
Pasternack’s new semi-rigid RF cables originated from customer-driven designs created through our online configurator or direct collaboration with our technical support team. These cables are now available as standard, ready-to-ship solutions that maintain high-performance reliability. These semi-rigid cable assemblies are built for applications that demand precision, durability, and optimal signal integrity in RF and microwave systems.
Immediate Availability
Pasternack’s new semi-rigid RF standard and custom-length cables are in stock and ready to ship with no minimum order quantity.
Versatile Standard and Custom Lengths
Available in both standard and custom lengths for flexibility in any RF application.
Full Technical Documentation
Each assembly includes a full spec sheet with detailed electrical and material specifications.
Excellent Shielding
Copper or aluminum solid metal outer conductor provides excellent RF shielding that surpasses that of flexible cables
Wide range of diameters
Available in 0.047, 0.085, 0.141 and 0.250 inch diameters
Low loss performance
Precision manufacturing and design yields reduced attenuation loss when compared to flexible cables
Custom bendable
Can be bent and shaped for specific routing in RF and microwave systems and retain their form permanently
N Male to N Male Low Loss Cable Using LMR-240-UF Coax with HeatShrink, LF Solder
Reverse Polarity SMA Plug Right Angle to N Male Low Loss Cable Using LMR-195 Coax
Water Blue FAKRA Jack Right Angle to FAKRA Jack Right Angle Cable Using RG174 Coax, LF Solder
TNC Male Right Angle to SMA Female Bulkhead Cable Using PE-SR402FL Coax