Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Test & Measurement Solutions

Reduce measurement uncertainty and keep validation on track with test-ready RF and microwave components built to meet specifications—without rework or delays. 

Download our Test & Measurement Reference Poster

Why Pasternack?

Check Mark

Test-Ready by Design  

A broad selection of RF and microwave components built to meet project specifications and your uncompromising standards—calibrated and ready to perform. 

Check Mark

Immediate Availability  

In-stock, test-ready components and same-day shipping help protect validation timelines and avoid costly downtime.  

Check Mark

Confidence in Every Result

Precision performance, calibration support and documentation help ensure measurements are accurate, repeatable and defensible. 

Frequently Asked Questions

A: Pasternack offers a comprehensive range of precision interconnects and components, including VNA (Vector Network Analyzer) armored test cables, VNA calibration kits, precision adapters, microwave probes, and general-purpose test leads (alligator clips, banana connectors, etc.).

A: Yes. Our test cables and components are designed to ensure peak calibrated performance for VNA systems and electronic test equipment from major manufacturers such as Agilent® / Keysight®, Anritsu®, Rohde & Schwarz®, and Tektronix®.

A: Pasternack supplies precision test cables that function effectively across the radio frequency spectrum, with options available up to 40 GHz.

A: Our VNA calibration kits typically include Short, Open, Load, and Thru (SOLT) circuit components necessary for calibration. Some kits also include a precision calibrated RF torque wrench to ensure proper connector mating.

A: Yes. In addition to standard lengths, Pasternack can build custom RF test cable assemblies to your specifications. Both standard and custom assemblies are available for same-day shipping.