We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Wi-Fi 6E Components

Step into the future of wireless connectivity with our extensive range of Wi-Fi 6E components. Designed to flawlessly control power levels and terminate RF signals, these components are the backbone of high-speed data transmission. They are perfect for multiple applications like telecommunication, wireless communication, and satellite communication that require high-quality, reliable connections.

Achieve Unrivalled Speed and Efficiency with 2.4 GHz, 5 GHz and 6 GHz Wi-Fi 6e Components

Check Mark

Availability

Pasternack’s Wi-Fi 6E components are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Versatile Connector Designs

Our Wi-Fi 6E components come with SMA, N-type, and TNC connectorized designs, giving you the flexibility to choose what best suits your setup.

Check Mark

Mighty Power Ratings

Equipped with robust power ratings up to 10W, these components are built to handle high-performance requirements.

Wi-Fi 6E Components Features

Mighty Power Ratings

Equipped with robust power ratings up to 10W, these components are built to handle high-performance requirements.

Premium Material Choices

Choose from brass and stainless-steel body options for enhanced durability and performance.

High-Frequency Operation

With an operating frequency up to 12GHz, our Wi-Fi 6E components offer wider bandwidth for high-speed data transmission.

Spectrum of Attenuation Levels

Experience precise control with Pasternack’s attenuators offering levels from 1dB to 30dB, catering to a variety of power control needs.