Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Temperature Compensated Low Noise Amplifier, 26.5 GHz to 40 GHz, 35 dB min Gain, P1dB 18 dBm, 2.92mm
Product ID:
PE15A5108
Pricing
| Quantity | Price |
| 1-4 | $9,880.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Frequency, Min | 26.5 GHz |
| Frequency, Max | 40 GHz |
| Gain, Min | 35 dB |
| Gain, Typical | 45 dB |
| 1dB Compression Point, Min | 15 dBm |
| Voltage, DC Max | 15 Volts |
Description
The PE15A5108 is a temperature compensated RF amplifier that covers a broadband frequency from 26.5 GHz to 40 GHz. The GaAs FET design utilizes PIN diode compensation circuitry that adjusts gain levels as the device is exposed to temperature variations. At high temperatures, the gain level will be about 1 to 1.5 dB lower and at low temperatures the gain level will be about 1 to 1.5 dB higher. The gain level will always be higher than the minimum specified gain level of 35 dB over the full operational temperature range of -55°C to +85°C. Impressive typical performance for the 50 ohm design includes 7 dB Noise Figure, +18dBm P1dB, and 1.9:1 VSWR. DC Bias Voltage ranges from +12V to +15V with 400 mA DC current. The rugged and compact Mil Grade aluminum package supports 2.92mm female spark plug connectors, and is designed to meet a series of Mil-STD-202 environmental test conditions including Altitude, Vibration, Humidity, and Shock.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table