Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned N Female Bulkhead to N Female Bulkhead Low Loss Cable 24 Inch Length Using PE-P300LL Coax

Product ID: PE3M0250-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$998.99
25-49$949.04
50-99$899.09
100-249$859.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length24 inches

Description

Temperature Conditioned N Female Bulkhead to N Female Bulkhead Low Loss Cable 24 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned N female bulkhead to N female bulkhead low loss cable 24 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0250-24 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability type N to N type cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with type N connection on one end and type N connection on the other. Our low loss type N to N type cable assemblies have a female gender on end 1 and female on end 2. This type N to type N cable is a female to female coax assembly. PE3M0250-24 can also be known as a temperature conditioned low loss N type jack to N type jack cable assembly and will be shipped the same day after it is purchased.

type N jack to type N jack cable assembly PE3M0250-24 is built with PE-P300LL which is a flexible coax. The Pasternack flexible type N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency N type female to type N female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions.

Pasternack high reliability low loss N type jack to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for same-day shipment worldwide. Variations of PE44807 N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned N female bulkhead to N female bulkhead low loss cable 24 inch length using PE-P300LL coax.

The PE3M0250-24 is a low loss N female bulkhead to N female bulkhead flexible cable assembly designed for panel-mount RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where a bulkhead-mounted cable assembly creates stable pass-through connections between enclosed equipment and external cable runs. Constructed with passivated stainless steel connector bodies, PTFE dielectrics, FEP jacket, and PE-P300LL-27478 coax, it supports -55°C to 125°C operation.

Frequently Asked Questions

What is the PE3M0250-24 RF cable assembly used for?

The PE3M0250-24 is a low loss N female bulkhead to N female bulkhead RF cable assembly used for panel-mounted signal interconnects. It supports 50 Ohm systems, covers DC to 18 GHz, and uses flexible PE-P300LL-27478 coax with straight bulkhead interfaces. Engineers use it in enclosures, rack panels, and test fixtures where signals must pass cleanly through a mounting surface. Its bulkhead design helps create organized internal-to-external cable transitions while maintaining a standard N interface on both ends.

When would I choose a bulkhead-to-bulkhead N cable assembly?

A bulkhead-to-bulkhead N cable assembly like PE3M0250-24 is used when both ends must mount through a panel or enclosure wall. This design provides two N female bulkhead interfaces, straight connector geometry, and 50 Ohm performance across DC to 18 GHz. It is useful in shielded boxes, control cabinets, and outdoor equipment housings that need structured RF cable routing. Engineers often select this format to simplify access, secure mounting, and repeated connection changes on equipment exteriors.

Is the PE3M0250-24 suitable for demanding temperature environments?

The PE3M0250-24 is suitable for demanding temperature environments because it is rated for operation from -55°C to 125°C. Its construction includes an FEP jacket, Expanded PTFE Tape cable dielectric, PTFE connector dielectrics, and passivated stainless steel connector bodies. These materials support installations where RF assemblies experience cold starts, elevated heat, or varying outdoor and industrial operating conditions. Engineers use temperature-conditioned cable assemblies in test systems, telecom hardware, and rugged electronic platforms that require stable mechanical and electrical performance.

What makes the PE3M0250-24 a low loss cable assembly?

The PE3M0250-24 is a low loss cable assembly because it uses PE-P300LL-27478 coax in a 50 Ohm flexible construction. It combines that cable design with N female bulkhead connectors, gold over nickel plated beryllium copper contacts, and DC to 18 GHz performance. This makes it useful in RF routing paths where preserving signal strength matters across test equipment, telecom gear, and integrated electronics. Engineers choose low loss assemblies to reduce unnecessary attenuation while keeping installation flexibility and standard N-series connectivity.