Temperature Conditioned N Male to N Female Bulkhead Low Loss Cable 100 cm Length Using PE-P142LL Coax

Product ID: PE3M0175-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$705.00
25-49$669.75
50-99$634.50
100-249$606.30
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 40
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length39.3701 inches

Description

Temperature Conditioned N Male to N Female Bulkhead Low Loss Cable 100 cm Length Using PE-P142LL Coax

Pasternack temperature conditioned N male to N female bulkhead low loss cable 100 cm length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0175-100CM is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability type N to N type cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with type N connection on one end and type N connection on the other. Our low loss type N to N type cable assemblies have a male gender on end 1 and female on end 2. This N type to type N cable is a male to female coax assembly. PE3M0175-100CM can also be known as a temperature conditioned low loss type N plug to N type jack cable assembly and will be shipped the same day after it is purchased.

type N plug to type N jack cable assembly PE3M0175-100CM is built with PE-P142LL which is a flexible coax. The Pasternack flexible type N cable assembly is manufactured with type N to N type cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency type N male to type N female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0175-100CM can be used in the other direction and will be type N female to N type male cable assembly.

Pasternack high reliability low loss N type plug to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for same-day shipment worldwide. Variations of PE44825 N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned N male to N female bulkhead low loss cable 100 cm length using PE-P142LL coax.