Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned N Male Right Angle to N Male Right Angle Low Loss Cable 24 Inch Length Using PE-P300LL Coax

Product ID: PE3M0252-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,240.00
25-49$1,178.00
50-99$1,116.00
100-249$1,066.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length24 inches

Description

Temperature Conditioned N Male Right Angle to N Male Right Angle Low Loss Cable 24 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned N male right angle to N male right angle low loss cable 24 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0252-24 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability type N to N type cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with right angle type N connection on one end and right angle type N connection on the other. Our low loss right angle N type to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This type N to N type cable is a male to male coax assembly. PE3M0252-24 can also be known as a temperature conditioned low loss right angle type N plug to right angle type N plug cable assembly and will be shipped the same day after it is purchased.

N type plug to type N plug cable assembly PE3M0252-24 is built with PE-P300LL which is a flexible coax. The Pasternack flexible type N cable assembly is manufactured with right angle type N to right angle type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency N type right angle male to type N right angle male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions.

Pasternack high reliability low loss type N right angle plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for same-day shipment worldwide. Variations of PE45225 type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned N male right angle to N male right angle low loss cable 24 inch length using PE-P300LL coax.

The PE3M0252-24 is a low loss N male right angle to N male right angle RF cable assembly designed for PE-P300LL-27478 coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system interconnects where right angle routing helps manage cable paths in dense equipment layouts. Passivated Stainless Steel connector bodies, Beryllium Copper contacts, and FEP jacket material support operation from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0252-24 RF cable assembly used for?

The PE3M0252-24 is a low loss N male right angle to N male right angle RF cable assembly used for 50 Ohm interconnects. It supports DC to 18 GHz operation and uses flexible PE-P300LL-27478 coax with Passivated Stainless Steel connectors and PTFE dielectric. Engineers use it in racks, test stations, and equipment bays where straight connectors would create routing or clearance problems. Its dual right angle design helps manage cable paths while preserving reliable RF connections in dense electronic assemblies.

When would I choose a right angle N male to N male cable assembly?

A right angle N male to N male cable assembly is useful when equipment spacing limits rear-panel clearance or cable bend radius. The PE3M0252-24 combines right angle connectors on both ends with flexible low loss coax for tighter routing in constrained installations. Engineers often select this style for laboratory systems, telecom hardware, and industrial RF equipment with closely spaced ports. It helps reduce cable strain at the interface while maintaining a 50 Ohm connection across DC to 18 GHz.

Is the PE3M0252-24 suitable for harsh temperature environments?

The PE3M0252-24 is designed for environments that require stable operation across a wide temperature range from -55°C to 125°C. It uses an FEP jacket, PTFE dielectric, and Passivated Stainless Steel connector bodies to support demanding mechanical and thermal conditions. Engineers apply it in outdoor-adjacent equipment, industrial systems, and other installations exposed to broad temperature variation during operation. That material set helps the assembly maintain dependable RF interconnect performance where standard cable choices may be less suitable.

What makes the PE3M0252-24 a good fit for RF equipment routing?

The PE3M0252-24 is a good fit for RF equipment routing because it combines flexible PE-P300LL-27478 coax with right angle N connectors. It offers 50 Ohm impedance, DC to 18 GHz performance, and a low loss design for broad RF and microwave interconnect tasks. This configuration is helpful in cabinets, test benches, and communication systems where cable exits must turn immediately after the port. Using right angle ends on both sides helps organize cable paths and reduce interference with nearby components.