Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Female to N Female Bulkhead Low Loss Cable 36 Inch Length Using PE-P142LL Coax

Product ID: PE3M0142-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$913.99
25-49$868.29
50-99$822.59
100-249$786.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length36 inches

Description

Temperature Conditioned SMA Female to N Female Bulkhead Low Loss Cable 36 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA female to N female bulkhead low loss cable 36 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0142-36 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to type N cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and N type connection on the other. Our low loss SMA to type N cable assemblies have a female gender on end 1 and female on end 2. This SMA to type N cable is a female to female coax assembly. PE3M0142-36 can also be known as a temperature conditioned low loss SMA jack to N type jack cable assembly and will be shipped the same day after it is purchased.

SMA jack to type N jack cable assembly PE3M0142-36 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA female to type N female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0142-36 can be used in the other direction and will be N type female to SMA female cable assembly.

Pasternack high reliability low loss SMA jack to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE44814 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA female to N female bulkhead low loss cable 36 inch length using PE-P142LL coax.

The PE3M0142-36 is a low loss SMA female to N female bulkhead cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where a bulkhead N interface enables secure panel feedthrough connections between internal assemblies and external cable runs. Passivated stainless steel connector bodies, gold over nickel contacts, PTFE dielectrics, and FEP jacketed PE-P142LL coax support stable operation from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0142-36 RF cable assembly used for?

The PE3M0142-36 is a low loss SMA female to N female bulkhead RF cable assembly used for 50 Ohm interconnects. It supports DC to 18 GHz operation and uses flexible PE-P142LL-27478 coax with passivated stainless steel connectors. Engineers use it when equipment needs an SMA connection on one side and a panel-mounted N interface on the other. This arrangement is useful in RF enclosures, lab hardware, telecom systems, and other installations that need a secure feedthrough path.

When would I choose an N female bulkhead to SMA female cable?

An N female bulkhead to SMA female cable is chosen when a system needs a panel feedthrough and a compact internal RF connection. The PE3M0142-36 combines a bulkhead N interface, straight connector geometry, and low loss flexible coax for broadband 50 Ohm performance. Engineers often use this style in racks, instrument panels, and electronic housings where internal modules connect to external cabling. It helps create a clean transition through a panel while supporting operation from DC to 18 GHz.

Is the PE3M0142-36 suitable for laboratory and telecom RF setups?

The PE3M0142-36 is suitable for laboratory and telecom RF setups that need a low loss 50 Ohm cable assembly. It operates from DC to 18 GHz and uses passivated stainless steel bodies, PTFE dielectrics, and gold over nickel contacts. In laboratory use, it supports instrument and panel interconnects where stable broadband performance matters across repeated test configurations. In telecom equipment, the bulkhead N side helps with secure mounting while the SMA side connects space-constrained internal assemblies.

What makes the PE3M0142-36 a low loss cable assembly?

The PE3M0142-36 is considered a low loss cable assembly because it uses PE-P142LL-27478 flexible coax designed for reduced signal loss. Its 50 Ohm construction, DC to 18 GHz range, and 1.4:1 maximum VSWR support efficient RF transmission across broadband applications. Engineers select this style when signal preservation matters in test systems, integrated electronics, and higher-frequency interconnect paths. The cable also combines low loss performance with a bulkhead N interface for practical panel-mounted installation.