Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Female to SMA Female Low Loss Cable 48 Inch Length Using PE-P142LL Coax

Product ID: PE3M0135-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$877.99
25-49$834.09
50-99$790.19
100-249$755.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length48 inches

Description

Temperature Conditioned SMA Female to SMA Female Low Loss Cable 48 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA female to SMA female low loss cable 48 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0135-48 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to SMA cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and SMA connection on the other. Our low loss SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly. PE3M0135-48 can also be known as a temperature conditioned low loss SMA jack to SMA jack cable assembly and will be shipped the same day after it is purchased.

SMA jack to SMA jack cable assembly PE3M0135-48 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA female to SMA female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions.

Pasternack high reliability low loss SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for same-day shipment worldwide. Variations of PE44814 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA female to SMA female low loss cable 48 inch length using PE-P142LL coax.

The PE3M0135-48 is a low loss SMA female to SMA female flexible cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF test setups, bench interconnects, and installed system links that need stable electrical performance across wide operating temperatures. Passivated Stainless Steel connector bodies, Gold over Nickel contacts, PTFE dielectrics, and an FEP jacket support operation from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0135-48 RF cable assembly used for?

The PE3M0135-48 is a low loss SMA female to SMA female flexible RF cable assembly used for in-series 50 Ohm interconnects. It operates from DC to 18 GHz and uses PE-P142LL-27478 coax with a 1.4:1 maximum VSWR. Engineers use it in RF test setups, telecom equipment links, and installed electronic systems that require stable signal transfer. Its wide -55°C to 125°C operating range also makes it suitable for harsher environments where temperature consistency matters.

When would I choose an SMA female to SMA female cable assembly?

An SMA female to SMA female cable assembly like PE3M0135-48 is used when both mating device ports are SMA male interfaces. This configuration provides a direct in-series connection while maintaining 50 Ohm impedance and DC to 18 GHz performance. Engineers often select it for bench instruments, RF modules, and subsystem links that need flexible low loss coax. It is especially useful when installed equipment spacing or routing requires a cable instead of a rigid adapter.

Is the PE3M0135-48 suitable for harsh temperature environments?

The PE3M0135-48 is suitable for harsh temperature environments because it is rated for operation from -55°C to 125°C. It uses an FEP jacket, Expanded PTFE Tape cable dielectric, PTFE connector dielectrics, and Passivated Stainless Steel connector bodies. These materials support electrical stability and mechanical durability in outdoor telecom, industrial, and defense applications. Engineers choose temperature conditioned cable assemblies like this when changing environmental conditions can affect signal paths or cable handling.

What makes the PE3M0135-48 a low loss RF cable option?

The PE3M0135-48 is a low loss RF cable option because it uses PE-P142LL-27478 flexible coax in a 50 Ohm SMA assembly. Its design supports signal transmission through DC to 18 GHz while holding VSWR to 1.4:1 maximum. That combination is useful in RF test benches, microwave interconnects, and telecom links where preserving signal quality matters. Engineers often choose low loss assemblies when cable runs, measurement accuracy, or frequency coverage make ordinary coax less desirable.