Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Female Bulkhead to SMA Female Bulkhead Low Loss Cable 12 Inch Length Using PE-P142LL Coax

Product ID: PE3M0144-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$898.99
25-49$854.04
50-99$809.09
100-249$773.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length12 inches

Description

Temperature Conditioned SMA Female Bulkhead to SMA Female Bulkhead Low Loss Cable 12 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA female bulkhead to SMA female bulkhead low loss cable 12 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0144-12 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to SMA cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and SMA connection on the other. Our low loss SMA to SMA cable assemblies have a female gender on end 1 and female on end 2. This SMA to SMA cable is a female to female coax assembly. PE3M0144-12 can also be known as a temperature conditioned low loss SMA jack to SMA jack cable assembly and will be shipped the same day after it is purchased.

SMA jack to SMA jack cable assembly PE3M0144-12 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA female to SMA female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions.

Pasternack high reliability low loss SMA jack to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for same-day shipment worldwide. Variations of PE45525 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA female bulkhead to SMA female bulkhead low loss cable 12 inch length using PE-P142LL coax.

The PE3M0144-12 is a low loss SMA female bulkhead to SMA female bulkhead cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports panel-mounted RF routing where secure bulkhead terminations and flexible coax are needed in integrated electronic systems. Passivated Stainless Steel connector bodies, Beryllium Copper contacts, and FEP jacketed PE-P142LL-27478 coax help maintain stable performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0144-12 RF cable assembly used for?

The PE3M0144-12 is a low loss SMA female bulkhead to SMA female bulkhead RF cable assembly used for panel-mounted signal routing. It supports 50 Ohm systems across DC to 18 GHz and uses flexible PE-P142LL-27478 coax with straight bulkhead connectors. Engineers use it in RF integration, bench setups, and enclosure feedthrough applications where secure SMA interfaces are required. Its low loss design, flexible construction, and broad temperature range make it suitable for telecom, industrial, and general electronic systems.

When would I choose an SMA female bulkhead to SMA female bulkhead cable?

You would choose an SMA female bulkhead to SMA female bulkhead cable when equipment needs RF signals routed through a panel or enclosure wall. The PE3M0144-12 provides bulkhead mounting on both ends, which helps create fixed interface points for organized internal and external connections. This arrangement is useful in test fixtures, rack panels, and integrated electronic assemblies that need repeatable SMA mating access. It also helps simplify cable management when a flexible low loss coax assembly must bridge two mounted connection points.

Is PE3M0144-12 suitable for temperature-variable environments?

The PE3M0144-12 is suitable for temperature-variable environments because it is rated for operation from -55°C to 125°C. It uses an FEP jacket, Expanded PTFE Tape cable dielectric, PTFE connector dielectrics, and Passivated Stainless Steel connector bodies. These materials support applications where assemblies face changing environmental conditions while still requiring stable RF interconnect performance. Engineers often consider this type of construction for industrial systems, outdoor-adjacent equipment housings, and demanding lab or telecom installations.

What advantages does a low loss SMA cable assembly provide in RF systems?

A low loss SMA cable assembly like the PE3M0144-12 helps reduce signal degradation in RF paths compared with higher loss cable options. This assembly combines low loss PE-P142LL-27478 coax, 50 Ohm impedance, and DC to 18 GHz performance in a flexible format. Those characteristics matter in test benches, telecom links, and electronic subsystems where preserving signal strength supports more accurate system behavior. Bulkhead SMA interfaces also add practical value by creating fixed mounting points for cleaner and more serviceable equipment layouts.