Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Female Bulkhead to SMA Male Right Angle Low Loss Cable 60 Inch Length Using PE-P142LL Coax

Product ID: PE3M0145-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,010.00
25-49$959.50
50-99$909.00
100-249$868.60
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 13
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length60 inches

Description

Temperature Conditioned SMA Female Bulkhead to SMA Male Right Angle Low Loss Cable 60 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA female bulkhead to SMA male right angle low loss cable 60 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0145-60 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to SMA cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and right angle SMA connection on the other. Our low loss SMA to right angle SMA cable assemblies have a female gender on end 1 and male on end 2. This SMA to SMA cable is a female to male coax assembly. PE3M0145-60 can also be known as a temperature conditioned low loss SMA jack to right angle SMA plug cable assembly and will be shipped the same day after it is purchased.

SMA jack to SMA plug cable assembly PE3M0145-60 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA female to SMA right angle male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0145-60 can be used in the other direction and will be right angle SMA male to SMA female cable assembly.

Pasternack high reliability low loss SMA jack to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for same-day shipment worldwide. Variations of PE45525 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA female bulkhead to SMA male right angle low loss cable 60 inch length using PE-P142LL coax.

The PE3M0145-60 is a SMA cable assembly designed for bulkhead panel mounting, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system routing where a bulkhead pass-through and right-angle cable exit help manage tight equipment layouts. Passivated Stainless Steel connector bodies, Gold over Nickel contacts, and FEP-jacketed PE-P142LL-27478 coax support low loss performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0145-60 RF cable assembly used for?

The PE3M0145-60 is a SMA cable assembly used to connect RF paths through a panel or enclosure with an angled internal cable transition. It combines a SMA female bulkhead interface, a SMA male right-angle end, 50 Ohm impedance, and DC to 18 GHz operation. Engineers use it in racks, instrument panels, and compact electronic housings where straight cable exits waste space. Its low loss PE-P142LL-27478 flexible coax also helps maintain signal performance while simplifying cable routing in tighter layouts.

When should I choose a bulkhead to right-angle SMA cable assembly?

A bulkhead to right-angle SMA cable assembly is the right choice when a signal must pass through a panel and turn quickly inside equipment. The PE3M0145-60 provides that transition using a bulkhead-mounted SMA female connector and a right-angle SMA male connector on low loss coax. This setup is useful in test systems, telecom cabinets, and industrial electronics where clearance is limited near the connection point. It helps reduce cable bend stress at the interface while supporting organized RF routing in dense mechanical designs.

Does the PE3M0145-60 support higher-frequency RF applications?

The PE3M0145-60 supports RF applications from DC to 18 GHz, making it suitable for many microwave interconnect tasks. It uses 50 Ohm construction, low loss PE-P142LL-27478 coax, and a maximum VSWR of 1.42:1 for controlled signal performance. Engineers often use this range for laboratory test assemblies, equipment interconnects, and general microwave system integration. For designs that require panel mounting and directional cable exit, it provides a practical alternative to separate adapter and cable combinations.

What construction details make the PE3M0145-60 suitable for demanding environments?

The PE3M0145-60 uses Passivated Stainless Steel connector bodies, Beryllium Copper contacts, Gold over Nickel plating, and PTFE dielectric materials. Its cable section includes an FEP jacket and Expanded PTFE Tape dielectric, with an operating temperature range of -55°C to 125°C. These materials support use in equipment that faces temperature variation, repeated handling, and tightly managed RF packaging constraints. Engineers select this assembly when they need low loss flexible coax with robust connector materials for reliable installed performance.