Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male Right Angle to N Female Bulkhead Low Loss Cable 60 Inch Length Using PE-P142LL Coax

Product ID: PE3M0157-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,030.00
25-49$978.50
50-99$927.00
100-249$885.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length60 inches

Description

Temperature Conditioned SMA Male Right Angle to N Female Bulkhead Low Loss Cable 60 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA male right angle to N female bulkhead low loss cable 60 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0157-60 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to type N cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with right angle SMA connection on one end and type N connection on the other. Our low loss right angle SMA to N type cable assemblies have a male gender on end 1 and female on end 2. This SMA to N type cable is a male to female coax assembly. PE3M0157-60 can also be known as a temperature conditioned low loss right angle SMA plug to type N jack cable assembly and will be shipped the same day after it is purchased.

SMA plug to type N jack cable assembly PE3M0157-60 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA right angle male to type N female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0157-60 can be used in the other direction and will be N type female to right angle SMA male cable assembly.

Pasternack high reliability low loss SMA right angle plug to N type jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE44817 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male right angle to N female bulkhead low loss cable 60 inch length using PE-P142LL coax.

The PE3M0157-60 is a low loss SMA male to N female bulkhead cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports panel-to-equipment RF routing where a bulkhead N interface and compact SMA connection simplify cable integration. Passivated Stainless Steel connector bodies, Beryllium Copper contacts, and FEP-jacketed PE-P142LL coax help maintain stable performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0157-60 RF cable assembly used for?

The PE3M0157-60 is a low loss RF cable assembly used to connect SMA-equipped devices to N female bulkhead interfaces. It supports 50 Ohm systems, covers DC to 18 GHz, and uses flexible PE-P142LL coax with Passivated Stainless Steel connectors. Engineers use it in panel-mounted equipment, laboratory setups, and integrated RF systems that need mixed connector interfaces. Its bulkhead design helps create secure enclosure pass-through connections while the SMA end supports compact internal module connections.

When would I choose an SMA male to N female bulkhead cable assembly?

An SMA male to N female bulkhead cable assembly is the right choice when a design must transition from a compact connector to a panel port. The PE3M0157-60 combines a right-angle SMA interface, an N female bulkhead connection, and 50 Ohm low loss construction for wideband RF routing. This is useful in enclosures, racks, and instrument panels where cable exits need secure mounting and accessible external connections. It also helps simplify service access because the bulkhead port remains fixed while internal hardware connects through the SMA side.

Is the PE3M0157-60 suitable for temperature-demanding RF environments?

The PE3M0157-60 is suitable for temperature-demanding RF environments because it is rated for operation from -55°C to 125°C. It uses FEP jacket material, Expanded PTFE Tape dielectric in the cable, and PTFE connector dielectrics to support stable electrical performance. Engineers select this assembly for outdoor equipment, industrial systems, and other installations where temperature shifts can affect cable behavior. Its temperature-conditioned low loss design helps maintain dependable interconnect performance when systems face cold starts or elevated operating heat.

Why use low loss coax in a flexible RF cable assembly?

Low loss coax is used in flexible RF cable assemblies to help preserve signal strength across the cable path. The PE3M0157-60 uses PE-P142LL-27478 coax with 50 Ohm impedance and DC to 18 GHz performance for broadband signal transmission. This matters in test systems, telecom assemblies, and equipment integration where excess cable loss can reduce measurement accuracy or link margin. A flexible low loss design also gives installers routing freedom without giving up the electrical characteristics needed for microwave-frequency applications.