Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to N Female Bulkhead Low Loss Cable 60 Inch Length Using PE-P300LL Coax

Product ID: PE3M0230-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$968.99
25-49$920.54
50-99$872.09
100-249$833.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length60 inches

Description

Temperature Conditioned SMA Male to N Female Bulkhead Low Loss Cable 60 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned SMA male to N female bulkhead low loss cable 60 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0230-60 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to type N cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and N type connection on the other. Our low loss SMA to type N cable assemblies have a male gender on end 1 and female on end 2. This SMA to type N cable is a male to female coax assembly. PE3M0230-60 can also be known as a temperature conditioned low loss SMA plug to N type jack cable assembly and will be shipped the same day after it is purchased.

SMA plug to type N jack cable assembly PE3M0230-60 is built with PE-P300LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to type N female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0230-60 can be used in the other direction and will be type N female to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to N type jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE45042 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to N female bulkhead low loss cable 60 inch length using PE-P300LL coax.

The PE3M0230-60 is a low loss SMA male to N female bulkhead cable designed for RF system interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports panel feedthrough routing and equipment interconnects where a bulkhead N female interface simplifies secure enclosure mounting. Passivated stainless steel connector bodies, gold over nickel contacts, and PE-P300LL coax help maintain stable performance across -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0230-60 RF cable assembly used for?

The PE3M0230-60 is a low loss RF cable assembly used to connect SMA-equipped equipment to an N female bulkhead interface. It supports 50 Ohm systems from DC to 18 GHz and uses flexible PE-P300LL-27478 coax for installed or bench interconnects. Engineers use it in panel feedthroughs, laboratory setups, and general RF system integration where connector conversion is required. Its straight connector layout and passivated stainless steel construction help support reliable routing in demanding electronic environments.

When would I use an SMA male to N female bulkhead cable?

An SMA male to N female bulkhead cable is used when equipment needs a compact SMA plug on one side and a panel-mounted N interface on the other. The PE3M0230-60 combines that transition with 50 Ohm impedance, low loss construction, and DC to 18 GHz coverage. This is useful in enclosures, racks, and test fixtures where an external N connection must pass through a panel. The bulkhead format helps create a secure mounting point while the flexible coax eases internal cable routing.

Is the PE3M0230-60 suitable for temperature-variable environments?

The PE3M0230-60 is designed for temperature-variable environments because it operates from -55°C to 125°C with temperature conditioned cable construction. It uses an FEP jacket, Expanded PTFE Tape dielectric, and passivated stainless steel connector bodies for stable mechanical and electrical performance. Engineers select it for outdoor equipment, industrial electronics, and telecom installations where temperatures can shift across wide operating ranges. Those material choices help maintain dependable interconnect behavior when standard assemblies may be less suitable for thermal exposure.

What makes the PE3M0230-60 a good choice for RF system integration?

The PE3M0230-60 is a good fit for RF system integration because it combines connector conversion, panel mounting, and broadband performance in one assembly. It provides an SMA male end, an N female bulkhead end, 50 Ohm impedance, and operation from DC to 18 GHz. That combination supports instrument hookups, subsystem links, and enclosure feedthroughs without adding separate adapters or custom terminations. Its flexible coax design also helps installers route the cable through tighter spaces inside electronic assemblies and test platforms.