Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to N Male Low Loss Cable 18 Inch Length Using PE-P300LL Coax

Product ID: PE3M0229-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$582.99
25-49$553.84
50-99$524.69
100-249$501.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 38
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length18 inches

Description

Temperature Conditioned SMA Male to N Male Low Loss Cable 18 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned SMA male to N male low loss cable 18 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0229-18 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to type N cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and N type connection on the other. Our low loss SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly. PE3M0229-18 can also be known as a temperature conditioned low loss SMA plug to type N plug cable assembly and will be shipped the same day after it is purchased.

SMA plug to N type plug cable assembly PE3M0229-18 is built with PE-P300LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to type N male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0229-18 can be used in the other direction and will be N type male to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE45042 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to N male low loss cable 18 inch length using PE-P300LL coax.

The PE3M0229-18 is a low loss SMA male to N male cable assembly designed for PE-P300LL-27478 coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration, bench testing, and cable routing where flexible low loss coax is needed between SMA and N interfaces. Passivated Stainless Steel connector bodies, Gold over Nickel contacts, PTFE dielectrics, and an FEP jacket support reliable operation from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0229-18 RF cable assembly used for?

The PE3M0229-18 is a low loss SMA male to N male RF cable assembly used to connect equipment with different connector interfaces. It supports DC to 18 GHz operation, uses 50 Ohm PE-P300LL-27478 flexible coax, and has straight connector bodies on both ends. Engineers use it in bench test setups, RF system integration, and telecom interconnects where low loss jumper cables are required. Its Passivated Stainless Steel connectors, PTFE dielectrics, and FEP jacket support dependable performance across demanding temperature conditions.

When would I use an SMA male to N male cable instead of an adapter?

An SMA male to N male cable like the PE3M0229-18 is used when equipment needs separation instead of a rigid direct connection. It provides flexible routing, supports DC to 18 GHz signals, and maintains 50 Ohm impedance through a low loss PE-P300LL-27478 coaxial path. Test racks, integrated systems, and antenna-linked equipment often need cable reach that a fixed adapter cannot provide. This format also helps reduce mechanical strain on instrument ports during repeated setup changes and service work.

Is the PE3M0229-18 suitable for temperature-sensitive RF environments?

The PE3M0229-18 is suitable for temperature-sensitive RF environments because it is built as a temperature conditioned low loss cable assembly. Its materials include an FEP jacket, PTFE dielectrics, and Passivated Stainless Steel connector bodies, with an operating range from -55°C to 125°C. Engineers use assemblies like this in outdoor systems, industrial installations, and defense-related setups that face changing environmental conditions. Those construction details help maintain cable flexibility and electrical consistency where temperature stability matters to system performance.

What makes the PE3M0229-18 a good fit for RF test and integration work?

The PE3M0229-18 is a good fit for RF test and integration work because it combines broad frequency coverage with a practical connector transition. It operates from DC to 18 GHz, uses 50 Ohm low loss coax, and connects SMA male equipment to N male interfaces. Engineers use this type of assembly for instrument hookups, fixture connections, and subsystem verification during development and maintenance tasks. Straight connectors on both ends also simplify routing in racks, benches, and general electronic integration environments.