Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male Right Angle to N Male Right Angle Low Loss Cable 18 Inch Length Using PE-P300LL Coax

Product ID: PE3M0237-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,130.00
25-49$1,073.50
50-99$1,017.00
100-249$971.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length18 inches

Description

Temperature Conditioned SMA Male Right Angle to N Male Right Angle Low Loss Cable 18 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned SMA male right angle to N male right angle low loss cable 18 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0237-18 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to N type cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with right angle SMA connection on one end and right angle type N connection on the other. Our low loss right angle SMA to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to N type cable is a male to male coax assembly. PE3M0237-18 can also be known as a temperature conditioned low loss right angle SMA plug to right angle type N plug cable assembly and will be shipped the same day after it is purchased.

SMA plug to type N plug cable assembly PE3M0237-18 is built with PE-P300LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA right angle male to type N right angle male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0237-18 can be used in the other direction and will be right angle N type male to right angle SMA male cable assembly.

Pasternack high reliability low loss SMA right angle plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE45041 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male right angle to N male right angle low loss cable 18 inch length using PE-P300LL coax.

The PE3M0237-18 is a low loss SMA male right angle to N male right angle cable assembly designed for PE-P300LL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where a flexible between-series cable links SMA and N interfaces in compact routing paths. Passivated Stainless Steel connector bodies, PTFE dielectrics, and gold over nickel contacts support reliable performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0237-18 RF cable assembly?

The PE3M0237-18 is a low loss RF cable assembly with an SMA male right angle connector on one end and an N male right angle connector on the other. It uses PE-P300LL-27478 flexible coax, supports 50 Ohm impedance, and operates from DC to 18 GHz. Engineers use this between-series assembly when equipment must connect SMA and N interfaces without adding separate adapters. Its right angle ends also help manage cable routing in compact chassis, test racks, and equipment back panels.

When would I use an SMA to N right angle cable assembly like PE3M0237-18?

You would use the PE3M0237-18 when an RF system has an SMA interface on one device and an N interface on another device. Its right angle connectors help when panel spacing, cable exit direction, or enclosure depth limits the use of straight connectors. Laboratory benches, telecom hardware, and industrial electronics often need this layout to simplify low loss signal routing. The flexible PE-P300LL coax also supports installations that need movement, repositioning, or controlled cable paths.

Why choose a right angle to right angle RF cable assembly?

A right angle to right angle RF cable assembly like PE3M0237-18 is useful when both connection points have limited clearance. This design reduces cable protrusion at each port and can ease strain in dense assemblies or behind mounted equipment. Engineers often choose it for racks, instrument panels, and enclosed RF subsystems where straight connectors would crowd adjacent hardware. Using the correct connector orientation can also improve cable management and create cleaner service access during integration.

Is the PE3M0237-18 suitable for demanding temperature environments?

The PE3M0237-18 is built for operation across a -55°C to 125°C temperature range, making it suitable for demanding installed environments. It combines passivated Stainless Steel connector bodies, PTFE dielectric materials, and gold over nickel plated beryllium copper contacts. These materials support reliable electrical and mechanical performance where equipment may see cold starts, elevated heat, or variable operating conditions. Engineers commonly consider this type of assembly for telecom, industrial, and general RF electronics integration.