Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to SMA Female Low Loss Cable 24 Inch Length Using PE-P142LL Coax

Product ID: PE3M0126-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$567.99
25-49$539.59
50-99$511.19
100-249$488.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length24 inches

Description

Temperature Conditioned SMA Male to SMA Female Low Loss Cable 24 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA male to SMA female low loss cable 24 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0126-24 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to SMA cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and SMA connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly. PE3M0126-24 can also be known as a temperature conditioned low loss SMA plug to SMA jack cable assembly and will be shipped the same day after it is purchased.

SMA plug to SMA jack cable assembly PE3M0126-24 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to SMA female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0126-24 can be used in the other direction and will be SMA female to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for same-day shipment worldwide. Variations of PE44826 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to SMA female low loss cable 24 inch length using PE-P142LL coax.

The PE3M0126-24 is a low loss SMA cable assembly designed for PE-P142LL-27478 coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration and laboratory test setups where stable cable performance is needed across changing temperatures. Passivated Stainless Steel connector bodies, PTFE dielectrics, and an FEP jacket support reliable performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0126-24 RF cable assembly used for?

The PE3M0126-24 is a low loss SMA Male to SMA Female RF cable assembly used for connecting 50 Ohm SMA interfaces. It uses PE-P142LL-27478 flexible coax and supports DC to 18 GHz operation with a 1.37:1 maximum VSWR. Engineers use it in laboratory test setups, telecom equipment links, and general RF system integration tasks. Its temperature range of -55°C to 125°C helps maintain dependable operation where environmental conditions can change.

When would I choose a low loss SMA cable assembly like PE3M0126-24?

The PE3M0126-24 is a practical choice when an RF path needs SMA Male to SMA Female connectivity with reduced signal loss. It combines low loss PE-P142LL-27478 coax, 50 Ohm impedance, and DC to 18 GHz coverage in one assembly. Test benches, telecom installations, and industrial RF systems benefit when signal levels must be preserved across cable runs. Its flexible construction and wide operating temperature range also suit installations exposed to movement or changing environmental conditions.

Is PE3M0126-24 suitable for temperature-varying environments?

The PE3M0126-24 is designed for applications that need stable RF cable performance across a wide temperature range. It operates from -55°C to 125°C and uses an FEP jacket with Expanded PTFE Tape dielectric construction. Engineers select it for outdoor telecom hardware, defense electronics, and industrial systems that face cold or elevated temperatures. Those materials and ratings help the cable assembly remain usable where standard interconnects may be less suitable.

What makes PE3M0126-24 suitable for RF test and system integration?

The PE3M0126-24 supports RF test and integration work by combining common SMA interfaces with broad frequency coverage. It provides SMA Male to SMA Female connectivity, 50 Ohm impedance, and DC to 18 GHz performance for many bench and system tasks. Engineers can use it between instruments, subassemblies, and RF modules that require standard in-series SMA connections. Passivated Stainless Steel connectors and Beryllium Copper contacts also support durability in repeated mating environments.