Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to SMA Female Bulkhead Low Loss Cable 48 Inch Length Using PE-P142LL Coax

Product ID: PE3M0127-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$799.99
25-49$759.99
50-99$719.99
100-249$687.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 13
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length48 inches

Description

Temperature Conditioned SMA Male to SMA Female Bulkhead Low Loss Cable 48 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA male to SMA female bulkhead low loss cable 48 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0127-48 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to SMA cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and SMA connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly. PE3M0127-48 can also be known as a temperature conditioned low loss SMA plug to SMA jack cable assembly and will be shipped the same day after it is purchased.

SMA plug to SMA jack cable assembly PE3M0127-48 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to SMA female cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0127-48 can be used in the other direction and will be SMA female to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for same-day shipment worldwide. Variations of PE44826 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to SMA female bulkhead low loss cable 48 inch length using PE-P142LL coax.

The PE3M0127-48 is a low loss SMA male to SMA female bulkhead cable designed for PE-P142LL-27478 coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where a bulkhead-mounted SMA female interface simplifies routed connections through panels and enclosures. Passivated Stainless Steel bodies, Beryllium Copper contacts, and FEP jacket construction support -55°C to 125°C operation with 1.37:1 maximum VSWR.

Frequently Asked Questions

What is the PE3M0127-48 RF cable assembly?

The PE3M0127-48 is a low loss SMA male to SMA female bulkhead RF cable assembly built with flexible PE-P142LL-27478 coax. It supports 50 Ohm impedance and DC to 18 GHz operation, with passivated stainless steel connector bodies and PTFE connector dielectrics. Engineers use it when a routed cable must terminate at a panel or enclosure with a bulkhead-mounted SMA female interface. That configuration helps simplify internal-to-external RF transitions in laboratory equipment, telecom hardware, and general electronic system integration.

When would I use an SMA male to SMA female bulkhead cable assembly?

An SMA male to SMA female bulkhead cable assembly is used when RF signals must pass through a panel, chassis, or enclosure wall. The PE3M0127-48 combines a cable-mounted SMA male end with a bulkhead SMA female end, making external access easier in compact installations. This setup is common in test racks, instrument housings, and telecom equipment that need a secure feedthrough point. It also reduces awkward cable routing by placing the mating interface directly at the enclosure surface.

What applications are suited to the PE3M0127-48 low loss cable?

The PE3M0127-48 is suited to RF system integration, laboratory test setups, telecom interconnects, and industrial electronics that require a bulkhead feedthrough. Its low loss design, 50 Ohm impedance, and DC to 18 GHz frequency range support broadband signal paths across many installed systems. Engineers select it when flexible coax must route through panels without changing to a different connector family. Its passivated stainless steel connectors and FEP-jacketed cable also support use in demanding temperature environments from -55°C to 125°C.

Why choose a bulkhead SMA female connection on one end?

A bulkhead SMA female connection is useful when equipment needs a fixed RF interface mounted through a panel or enclosure wall. On the PE3M0127-48, that end creates a stable access point while the SMA male side connects directly into the internal or external RF path. This arrangement helps equipment builders create cleaner cable management and more serviceable interconnect layouts in racks and instruments. It is especially useful when repeated mating should occur at the panel surface instead of inside the enclosure.