Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to SMA Male Right Angle Low Loss Cable 72 Inch Length Using PE-P142LL Coax

Product ID: PE3M0128-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$711.99
25-49$676.39
50-99$640.79
100-249$612.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P142LL-27478
RF Cable TypePE-P142LL
RF Cable Impedance50 Ohm
Length72 inches

Description

Temperature Conditioned SMA Male to SMA Male Right Angle Low Loss Cable 72 Inch Length Using PE-P142LL Coax

Pasternack temperature conditioned SMA male to SMA male right angle low loss cable 72 inch length using PE-P142LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0128-72 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to SMA cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and right angle SMA connection on the other. Our low loss SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly. PE3M0128-72 can also be known as a temperature conditioned low loss SMA plug to right angle SMA plug cable assembly and will be shipped the same day after it is purchased.

SMA plug to SMA plug cable assembly PE3M0128-72 is built with PE-P142LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to SMA right angle male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0128-72 can be used in the other direction and will be right angle SMA male to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for same-day shipment worldwide. Variations of PE44826 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to SMA male right angle low loss cable 72 inch length using PE-P142LL coax.

The PE3M0128-72 is a SMA male to SMA male right angle low loss cable assembly designed for PE-P142LL-27478 coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where flexible routing and right angle connector clearance help manage dense interconnect paths. Passivated stainless steel connector bodies, gold over nickel plated beryllium copper contacts, and FEP jacketing support operation from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0128-72 RF cable assembly used for?

The PE3M0128-72 is a SMA male to SMA male right angle low loss cable assembly used for RF signal routing between SMA female ports. It supports DC to 18 GHz operation, uses 50 Ohm PE-P142LL-27478 flexible coax, and includes right angle connectors on both ends. Engineers use it in test setups, telecom hardware, and electronic systems where connector clearance and cable flexibility matter. Its passivated stainless steel bodies, PTFE dielectric, and FEP jacket help it fit demanding installations across a -55°C to 125°C operating range.

When would I choose a right angle SMA cable assembly like PE3M0128-72?

The PE3M0128-72 is a good choice when straight cable exits would create clearance problems around crowded RF ports or enclosure walls. Its SMA male to SMA male right angle configuration helps route cable paths more cleanly while maintaining 50 Ohm performance through DC to 18 GHz. Engineers often select it for rack equipment, bench instruments, and integrated electronic assemblies with tight mechanical spacing. The flexible PE-P142LL-27478 coax also helps reduce routing stress in installations that need controlled cable bends and dependable connector access.

Is PE3M0128-72 suitable for harsh temperature environments?

The PE3M0128-72 is built for applications that need stable RF cable performance across a wide operating temperature range. It is rated from -55°C to 125°C and uses FEP jacket material, PTFE dielectric, and passivated stainless steel connector bodies. These materials make it useful in outdoor equipment, industrial electronics, and other installations exposed to changing environmental conditions. Engineers choose temperature conditioned cable assemblies like this when thermal variation can affect routing, durability, or long-term interconnect reliability.

What interface problem does the PE3M0128-72 solve in RF systems?

The PE3M0128-72 solves the common RF interconnect problem of linking two SMA female ports when available space limits direct straight-cable routing. It provides a SMA male to SMA male in-series connection with right angle ends, 50 Ohm impedance, and low loss PE-P142LL-27478 coax. This combination helps engineers route signals through compact equipment without placing unnecessary mechanical stress near the connectors. It is especially useful in instrument panels, telecom assemblies, and electronic subsystems where cable management affects accessibility and layout efficiency.