Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to TNC Male Low Loss Cable 12 Inch Length Using PE-P300LL Coax

Product ID: PE3M0227-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$545.99
25-49$518.69
50-99$491.39
100-249$469.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 28
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length12 inches

Description

Temperature Conditioned SMA Male to TNC Male Low Loss Cable 12 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned SMA male to TNC male low loss cable 12 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0227-12 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to TNC cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and TNC connection on the other. Our low loss SMA to TNC cable assemblies have a male gender on end 1 and male on end 2. This SMA to TNC cable is a male to male coax assembly. PE3M0227-12 can also be known as a temperature conditioned low loss SMA plug to TNC plug cable assembly and will be shipped the same day after it is purchased.

SMA plug to TNC plug cable assembly PE3M0227-12 is built with PE-P300LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to TNC cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to TNC male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0227-12 can be used in the other direction and will be TNC male to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for same-day shipment worldwide. Variations of PE45042 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to TNC male low loss cable 12 inch length using PE-P300LL coax.

The PE3M0227-12 is a low loss SMA male to TNC male cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It connects SMA and TNC interfaces in RF system integration, bench testing, and general electronics setups that need a flexible coax assembly. Passivated Stainless Steel connector bodies, Beryllium Copper contacts, and FEP-jacketed PE-P300LL-27478 coax support stable performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0227-12 RF cable assembly used for?

The PE3M0227-12 is a low loss SMA male to TNC male RF cable assembly used to connect between-series 50 Ohm interfaces. It supports DC to 18 GHz operation and uses flexible PE-P300LL-27478 coax with straight connectors on both ends. Engineers use it in RF system integration, bench testing, and electronics setups that mix SMA and TNC ports. Its Passivated Stainless Steel connectors and wide -55°C to 125°C operating range also suit demanding lab, telecom, and industrial environments.

When would I use an SMA male to TNC male cable instead of an adapter?

An SMA male to TNC male cable like the PE3M0227-12 is used when equipment needs both interface conversion and physical separation. It combines between-series connectivity with flexible routing, unlike a rigid adapter that only changes the interface at the port. This is useful in test racks, integrated assemblies, and electronics systems where connector spacing or cable movement matters. The PE3M0227-12 also supports DC to 18 GHz operation, making it suitable for many RF and microwave interconnect tasks.

Is the PE3M0227-12 suitable for demanding temperature environments?

The PE3M0227-12 is suited for demanding temperature environments because it operates from -55°C to 125°C with temperature conditioned construction. It uses an FEP jacket, Expanded PTFE Tape cable dielectric, and PTFE connector dielectrics to support stable electrical performance. Engineers select this cable for industrial electronics, telecom equipment, and outdoor-related RF assemblies where temperature swings can affect interconnect reliability. Its low loss flexible design also helps maintain usable routing and performance in systems that face mechanical and environmental stress.

What makes the PE3M0227-12 a good fit for RF system integration?

The PE3M0227-12 is a good fit for RF system integration because it connects SMA and TNC male interfaces in one ready-to-install assembly. It provides 50 Ohm impedance, DC to 18 GHz coverage, and straight connector geometry that supports common equipment and subsystem layouts. Integrators use it when mixed connector platforms must be linked without adding separate between-series adapters and additional cable runs. Its low loss PE-P300LL-27478 coax and durable connector materials help support reliable signal paths in lab, telecom, and industrial systems.