Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned TNC Male to N Male Right Angle Low Loss Cable 36 Inch Length Using PE-P300LL Coax

Product ID: PE3M0242-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,050.00
25-49$997.50
50-99$945.00
100-249$903.00
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length36 inches

Description

Temperature Conditioned TNC Male to N Male Right Angle Low Loss Cable 36 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned TNC male to N male right angle low loss cable 36 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0242-36 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability TNC to type N cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with TNC connection on one end and right angle N type connection on the other. Our low loss TNC to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This TNC to type N cable is a male to male coax assembly. PE3M0242-36 can also be known as a temperature conditioned low loss TNC plug to right angle N type plug cable assembly and will be shipped the same day after it is purchased.

TNC plug to type N plug cable assembly PE3M0242-36 is built with PE-P300LL which is a flexible coax. The Pasternack flexible TNC cable assembly is manufactured with TNC to right angle N type cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency TNC male to type N right angle male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0242-36 can be used in the other direction and will be right angle type N male to TNC male cable assembly.

Pasternack high reliability low loss TNC plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to type N cable assembly for same-day shipment worldwide. Variations of PE44810 TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned TNC male to N male right angle low loss cable 36 inch length using PE-P300LL coax.

The PE3M0242-36 is a TNC male to N male right angle low loss cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration, lab bench routing, and equipment connections where a right-angle transition helps manage cable clearance. Passivated Stainless Steel connector bodies, Beryllium Copper contacts, and an FEP jacket support operation from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0242-36 RF cable assembly used for?

The PE3M0242-36 is a TNC male to N male right angle low loss cable assembly used to connect 50 Ohm RF equipment. It supports DC to 18 GHz operation and uses PE-P300LL-27478 flexible coax with Passivated Stainless Steel connectors. Engineers use it in bench setups, telecom hardware, and integrated electronic systems that need between-series interconnects. The right-angle connector helps manage clearance in tighter spaces while maintaining a practical cable path between ports.

When would I use a right-angle TNC to N cable assembly?

A right-angle TNC to N cable assembly like PE3M0242-36 is used when straight connector exits would create clearance or bend issues. This assembly combines a right-angle end, 50 Ohm impedance, and DC to 18 GHz coverage for flexible RF routing. It is useful behind rack panels, inside compact enclosures, and near instruments with closely spaced connector fields. The angled transition helps reduce cable strain and supports cleaner routing in dense RF system layouts.

Is the PE3M0242-36 suitable for temperature-variable environments?

Yes, the PE3M0242-36 is built for temperature-variable environments with an operating range from -55°C to 125°C. It uses an FEP jacket, PTFE dielectrics, and Passivated Stainless Steel connector bodies for stable mechanical and electrical performance. Engineers select this cable for outdoor-adjacent equipment, industrial systems, and lab conditions where temperatures can change significantly. Its temperature conditioned construction supports applications that need consistent cable behavior across broad operating conditions.

Why choose a low loss flexible coax cable for RF integration?

A low loss flexible coax cable like PE3M0242-36 helps preserve signal strength while still allowing practical routing between RF interfaces. This assembly uses PE-P300LL-27478 coax, maintains 50 Ohm impedance, and supports operation from DC to 18 GHz. That combination is valuable in test setups, telecom interconnects, and general RF integration where excessive attenuation can affect measurements. Flexible construction also makes installation easier when systems require movement, service access, or constrained cable paths.