Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned TNC Male Right Angle to N Male Low Loss Cable 48 Inch Length Using PE-P300LL Coax

Product ID: PE3M0244-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,080.00
25-49$1,026.00
50-99$972.00
100-249$928.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length48 inches

Description

Temperature Conditioned TNC Male Right Angle to N Male Low Loss Cable 48 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned TNC male right angle to N male low loss cable 48 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0244-48 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability TNC to type N cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with right angle TNC connection on one end and type N connection on the other. Our low loss right angle TNC to N type cable assemblies have a male gender on end 1 and male on end 2. This TNC to N type cable is a male to male coax assembly. PE3M0244-48 can also be known as a temperature conditioned low loss right angle TNC plug to type N plug cable assembly and will be shipped the same day after it is purchased.

TNC plug to type N plug cable assembly PE3M0244-48 is built with PE-P300LL which is a flexible coax. The Pasternack flexible TNC cable assembly is manufactured with right angle TNC to N type cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency TNC right angle male to type N male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0244-48 can be used in the other direction and will be type N male to right angle TNC male cable assembly.

Pasternack high reliability low loss TNC right angle plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to type N cable assembly for same-day shipment worldwide. Variations of PE45526 TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned TNC male right angle to N male low loss cable 48 inch length using PE-P300LL coax.

The PE3M0244-48 is a TNC male to N male RF cable assembly designed for RF system interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It supports bench setups, rack integration, and general RF electronics work where a low loss flexible cable helps route signals cleanly. Passivated Stainless Steel connector bodies, Beryllium Copper contacts, and FEP jacket material support operation from -55°C to 125°C with 1.4:1 maximum VSWR.

Frequently Asked Questions

What is the PE3M0244-48 RF cable assembly used for?

The PE3M0244-48 is a TNC male to N male RF cable assembly used to connect equipment with unlike 50 Ohm interfaces. It supports DC to 18 GHz operation, uses low loss PE-P300LL-27478 coax, and features Passivated Stainless Steel connector bodies. Engineers use it in laboratory benches, telecom hardware, and integrated RF systems that need dependable between-series interconnects. Its flexible construction also helps when cable routing space is limited but frequency coverage and mechanical durability still matter.

When would I use a TNC male to N male cable instead of a same-series cable?

A TNC male to N male cable like PE3M0244-48 is used when one device has a TNC interface and the other has an N interface. This assembly maintains 50 Ohm impedance, supports DC to 18 GHz, and avoids adding separate adapters into the signal path. Engineers choose it for cleaner system layouts in benches, racks, and installed RF assemblies with mixed connector standards. Using one purpose-built cable can also reduce extra connection points that may add loss, fit issues, or mechanical complexity.

Is the PE3M0244-48 suitable for low loss RF applications?

The PE3M0244-48 is suited for low loss RF applications because it is built with PE-P300LL-27478 coax and a 1.4:1 maximum VSWR. Those characteristics support efficient signal transfer across DC to 18 GHz in systems where preserving signal level is important. Engineers commonly apply it in test setups, communications links, and subsystem jumpers that need flexible routing with controlled impedance. It is especially useful when a broad frequency span and between-series connector transition are both required in one assembly.

Can the PE3M0244-48 operate in demanding temperature environments?

The PE3M0244-48 can operate in demanding temperature environments because its specified operating range is -55°C to 125°C. It combines an FEP jacket with Passivated Stainless Steel connectors, PTFE dielectrics, and Beryllium Copper contacts for reliable construction. Engineers use this range in outdoor telecom hardware, industrial equipment, and test environments where ambient conditions can change significantly. That temperature capability helps support stable deployment when standard commercial cable assemblies may not meet the same environmental demands.