Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

THREADED TRT PLUG 78 OHM TERMINATOR NO CHAIN

Product ID: PE410-06403-043

Pricing

QuantityPrice
1-24$126.99
25-49$120.64
50-99$114.29
100-249$109.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 42
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Impedance78 Ohm
Maximum Frequency500 MHz
Minimum FrequencyDC
Body MaterialBrass
Connector SeriesTRT Threaded
Connector GenderPlug
Temperature, Max Operating200 deg C
Temperature, Min Operating-55 deg C

Description