Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Cable Assemblies

Pasternack TNC cable assemblies portfolio offers 2,046 custom and standard designs including flexible, formable or semi-rigid cable families. TNC cable assemblies are assembled using 45 unique cable part numbers and 34 unique TNC connectors. Our TNC cable assembly products are available in combination with 9 additional connector series which include BNC, MCX, MMCX, N, NMO mount, SMA, SMC, TNC or UMCX.


TNC cable assemblies are assembled in 287 different connector and cable combinations. Customers may choose the TNC cable assemblies that have any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. TNC cables are 100% continuity tested and full RF testing can be specified.


Our production facility certified to ISO 9001:2015 ships TNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Excellent customer service and technical support are available to help our customers with TNC cable assembly questions. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →