In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female Bulkhead to TNC Female Cable Using LMR-LW195 Coax

Product ID: PE3W13941

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-LW195
RF Cable TypeLMR-LW195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4151LMR-LW195PE4458KitBOM Datasheet

TNC Female Bulkhead to TNC Female Cable Using LMR-LW195 Coax

PE3W13941 is a TNC female bulkhead to TNC female cable using LMR-LW195 coax. This Pasternack TNC female bulkhead to TNC female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our female TNC bulkhead to female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13941 TNC female bulkhead to TNC female cable assembly is constructed with LMR-LW195 coax.

* LMR™ is a trademark of Times Microwave Systems.