Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female PCB Mount Connector, 45 Degree angle with round contact 0.0394 inches diameter, 18GHz VSWR1.2

Product ID: PE46002

Pricing

QuantityPrice
1-24$58.89
25-49$55.95
50-99$53.00
100-249$50.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body Style45 Degree
Mount MethodPCB
Minimum FrequencyDC
Maximum Frequency18 GHz

Description