TNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, .350 inch D Hole
Product ID:
PE4305
Pricing
| Quantity | Price |
| 1-24 | $69.59 |
| 25-49 | $66.11 |
| 50-99 | $62.63 |
| 100-249 | $59.85 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 358

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Eyelet |
Description
TNC Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Eyelet Terminal, .350 inch D Hole
PE4305 TNC female bulkhead hermetically sealed terminal connector has an interface type of eyelet and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack TNC female bulkhead hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. This TNC female bulkhead hermetically sealed terminal RF connector is RoHS and REACH compliant.
This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table