Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TNC Female Bulkhead to 75 Ohm F Male Cable Using 75 Ohm RG59 Coax with HeatShrink

Product ID: PE3W03692/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG59B/U
RF Cable TypeRG59
RF Cable Impedance75

Description

75 Ohm TNC Female Bulkhead to 75 Ohm F Male Cable Using 75 Ohm RG59 Coax with HeatShrink

PE3W03692/HS is a TNC female bulkhead to F type male cable using RG59 coax. This Pasternack TNC female bulkhead to type F male cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm type F for connector 2.

Our female TNC bulkhead to male type F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W03692/HS TNC female bulkhead to type F male cable assembly is constructed with RG59 coax.