Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Tee Adapter Female-Female-Female

Product ID: PE9289
Product discontinued.
Replaced with PE91381.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3TNC
Connector Gender 3Female
Frequency, MinDC
Frequency, Max100 MHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Mount Method 2None

Description

TNC Tee Adapter Female-Female-Female

TNC adapter PE9289 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our TNC to TNC adapter is a in-series coaxial adapter design. This 50 Ohm TNC adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 100 MHz.

TNC female to TNC female adapter is one of the many RF components that ship same day as they are ordered. PE9289 female TNC to female TNC adapter has a tee body. This Pasternack tee TNC adapter is also known as a TNC T connector.

Our female TNC to female TNC adapter PE9289 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This TNC to TNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.