We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

TNC Female Bulkhead Mount Hermetically Sealed Connector Clamp/Solder Attachment for LMR-100A-PVC, PE-C100, RG174, RG316, RG188

Product ID: PE1965

Pricing

QuantityPrice
1-9$17.99
10-24$17.63
25-99$17.27
100-249$16.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 13
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series TNC
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Clamp/Solder
Mount Method Bulkhead
Minimum Frequency DC
Maximum Frequency 4.5 GHz
Interface Type 1 LMR-100A-PVC
Interface Type 2 PE-C100
Interface Type 3 RG174
Interface Type 4 RG316
Interface Type 5 RG188

Description