In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female Bulkhead to MCX Jack Bulkhead Cable Using RG188-DS Coax

Product ID: PE3W03333

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45177RG188-DSPE4888KitBOM Datasheet

TNC Female Bulkhead to MCX Jack Bulkhead Cable Using RG188-DS Coax

PE3W03333 is a TNC female bulkhead to MCX jack bulkhead cable using RG188-DS coax. This Pasternack TNC female bulkhead to MCX jack bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2.

Our female TNC bulkhead to jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03333 TNC female bulkhead to MCX jack bulkhead cable assembly is constructed with RG188-DS coax.