Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Female Bulkhead to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink

Product ID: PE36704/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Female Bulkhead Connector Clamp/Solder Attachment For RG178, RG196, .480 inch D HoleMCX Plug Right Angle Connector Crimp/Solder Attachment For RG178, RG196Data Icon
PE4467RG178B/UPE4554KitBOM Datasheet

TNC Female Bulkhead to MCX Plug Right Angle Cable Using RG178 Coax with HeatShrink

PE36704/HS is a TNC female bulkhead to MCX plug right angle cable using RG178 coax. This Pasternack TNC female bulkhead to MCX plug right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2. TNC to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female TNC bulkhead to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36704/HS TNC female bulkhead to MCX plug right angle cable assembly is constructed with RG178 coax.