TNC Female 4 Hole Flange to MCX Plug Right Angle Cable Using RG223 Coax
Product ID:
PE3W00601
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | 4 Hole Flange |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | MCX |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG223/U |
| RF Cable Type | RG223 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4066 | RG223/U | PE4883 | KitBOM Datasheet |
|---|
TNC Female 4 Hole Flange to MCX Plug Right Angle C
PE3W00601 is a TNC female 4 hole flange to MCX plug right angle cable using RG223 coax. This Pasternack TNC female 4 hole flange to MCX plug right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2. TNC to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female TNC 4 hole flange to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00601 TNC female 4 hole flange to MCX plug right angle cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table