In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female 4 Hole Flange to MCX Plug Right Angle Cable Using 53 Ohm RG55 Coax

Product ID: PE3W00598
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4066RG55B/UPE4883KitBOM Datasheet

TNC Female 4 Hole Flange to MCX Plug Right Angle C

PE3W00598 is a TNC female 4 hole flange to MCX plug right angle cable using RG55 coax. This Pasternack TNC female 4 hole flange to MCX plug right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm MCX for connector 2. TNC to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female TNC 4 hole flange to plug MCX right angle cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W00598 TNC female 4 hole flange to MCX plug right angle cable assembly is constructed with RG55 coax.