Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Female Bulkhead to MMCX Plug Right Angle Cable 24 Inch Length Using RG188 Coax

Product ID: PE35635-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$105.99
25-49$100.69
50-99$95.39
100-249$91.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,520
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length24 inches

Description

TNC Female Bulkhead to MMCX Plug Right Angle Cable 24 Inch Length Using RG188 Coax

The PE35635-24 is a between-series RF cable assembly designed for RG188A/U cable, offering 50 Ohm impedance and DC to 3 GHz operation. It connects MMCX and TNC interfaces in compact equipment where right-angle routing and bulkhead panel transitions help manage limited space. Brass connector bodies with nickel and gold plating pair with PTFE and Teflon dielectrics to support dependable RF performance over time.

Pasternack RF coax cable assembly is built with TNC bulkhead cable connection on one end and right angle MMCX cable connection on the other. Our TNC to right angle MMCX cable assemblies have a female gender on end 1 and plug on end 2. This TNC to MMCX cable is a female to plug coax assembly, PE35635-24, can also be known as a TNC jack to right angle MMCX male cable assembly and will be shipped same-day as it is purchased.

TNC jack to MMCX male cable assembly PE35635-24 is built with RG188 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to right angle MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency TNC female bulkhead to MMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35635-24 can also be used in the other direction and will be right angle MMCX plug to TNC female bulkhead cable assembly if the opposite connectivity is required.

TNC jack bulkhead to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to MMCX cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC female bulkhead to MMCX plug right angle cable 24 inch length using RG188 coax.

Frequently Asked Questions

What is the PE35635-24 RF cable assembly?

The PE35635-24 is a between-series RF cable assembly that connects an MMCX plug right-angle interface to a TNC plug right-angle bulkhead interface. It uses flexible RG188A/U coaxial cable with 50 Ohm impedance and supports operation from DC to 3 GHz. Engineers use this assembly when equipment requires a compact MMCX connection on one side and a panel-mounted TNC transition on the other. Its dual right-angle configuration helps manage routing in tight spaces while maintaining a practical interconnect between different RF connector series.

When would I use an MMCX to TNC bulkhead cable assembly?

An MMCX to TNC bulkhead cable assembly like the PE35635-24 is used when a compact device must connect through a panel to external RF hardware. The assembly combines flexible RG188A/U cable, 50 Ohm impedance, and right-angle connectors to support controlled routing in limited spaces. This is useful in electronic systems where an internal MMCX port needs a secure bulkhead transition for enclosure-mounted access. It helps simplify installation by bridging two connector families without requiring separate adapters and cable runs inside the system.

Why does the PE35635-24 use right-angle connectors on both ends?

The PE35635-24 uses right-angle connectors on both ends to reduce cable protrusion and improve routing in compact assemblies and crowded panels. Its MMCX right-angle side helps relieve strain near small device ports, while the TNC right-angle bulkhead side supports tighter enclosure layouts. Engineers often choose this style when straight connectors would interfere with nearby components, lids, or cable-management paths. The design is especially useful in integrated RF and electronic systems that need orderly cable direction changes without adding separate angled adapters.

Is the PE35635-24 suitable for general 50 Ohm RF interconnect applications?

The PE35635-24 is suitable for general 50 Ohm RF interconnect applications that operate within its DC to 3 GHz frequency range. It combines 50 Ohm MMCX and TNC interfaces with RG188A/U flexible coax, PTFE jacket material, and a maximum VSWR of 1.4:1. These characteristics make it appropriate for electronics integration, enclosure feedthrough connections, and mixed-interface RF signal routing where cable flexibility matters. Engineers selecting between-series assemblies often use parts like this to connect unlike interfaces while keeping impedance consistent across the link.