Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Bulkhead to N Male Cable Using PE-047SR Coax

Product ID: PE3W08726

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL, IP68 RatedSemirigid Coax Cable 0.047 Diameter With Copper Outer ConductorN Male Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44897PE-047SRPE4934KitBOM Datasheet

TNC Female Bulkhead to N Male Cable Using PE-047SR Coax

PE3W08726 is a TNC female bulkhead to N male cable using PE-047SR coax. This Pasternack TNC female bulkhead to N male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our female TNC bulkhead to male N cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08726 TNC female bulkhead to N male cable assembly is constructed with PE-047SR coax.