Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female Bulkhead to N Male Right Angle Cable Using RG141 Coax with HeatShrink

Product ID: PE3W09396/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4151RG141A/UPE4485KitBOM Datasheet

TNC Female Bulkhead to N Male Right Angle Cable Using RG141 Coax with HeatShrink

PE3W09396/HS is a TNC female bulkhead to N male right angle cable using RG141 coax. This Pasternack TNC female bulkhead to N male right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2. TNC to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female TNC bulkhead to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09396/HS TNC female bulkhead to N male right angle cable assembly is constructed with RG141 coax.