TNC Female Bulkhead Mount Precision Connector Clamp/Solder Attachment for PE-P142LL
Product ID:
PE44811
Pricing
| Quantity | Price |
| 1-24 | $196.99 |
| 25-49 | $187.14 |
| 50-99 | $177.29 |
| 100-249 | $169.41 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 102

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | PE-P142LL |
Description
TNC Female Bulkhead Mount Precision Connector Clamp/Solder Attachment for PE-P142LL
PE44811 TNC female bulkhead coaxial connector has an interface type of PE-P142LL and a 50 Ohm impedance. Pasternack TNC female bulkhead connector uses shield/contact clamp/solder as an attachment method. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack TNC female bulkhead coaxial connector has a PEI dielectric type and a VSWR of 1.16. The Pasternack TNC coaxial connector has a passivated stainless steel body. Our PE44811 TNC connector uses beryllium copper contact. This TNC female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table