RP TNC Female Bulkhead Connector Clamp/Solder Attachment For RG178, RG196, .480 inch D Hole
Product ID:
PE4701
Pricing
| Quantity | Price |
| 1-24 | $30.39 |
| 25-49 | $28.87 |
| 50-99 | $27.35 |
| 100-249 | $26.14 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 181

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | TNC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG178 |
| Interface Type 2 | RG196 |
Description
RP TNC Female Bulkhead Connector Clamp/Solder Attachment For RG178, RG196, .480 inch D Hole
PE4701 reverse polarity TNC female bulkhead coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack reverse polarity TNC female bulkhead connector uses shield/contact clamp/solder as an attachment method. Our reverse polarity female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack reverse polarity TNC female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE4701 reverse polarity TNC connector uses brass contact. This reverse polarity TNC female bulkhead coaxial RF connector is REACH compliant.
This Pasternack reverse polarity female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table