Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP TNC Female Bulkhead Connector Crimp/Solder Attachment For RG316, RG174, RG188, .480 inch D Hole

Product ID: PE4700

Pricing

QuantityPrice
1-24$51.59
25-49$49.01
50-99$46.43
100-249$44.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,816
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Interface Type 8PE-C100
Interface Type 9PE-B100

Description

RP TNC Female Bulkhead Connector Crimp/Solder Attachment For RG316, RG174, RG188, .480 inch D Hole

PE4700 reverse polarity TNC female bulkhead coaxial connector has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR, PE-C100, PE-B100 and a 50 Ohm impedance. Pasternack reverse polarity TNC female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our reverse polarity female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack reverse polarity TNC female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE4700 reverse polarity TNC connector uses brass contact. This reverse polarity TNC female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity female TNC bulkhead connector will ship the same day as purchased. Our bulkhead TNC reverse polarity female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave